(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

S Series 10K Type Flange Type Lift Check Valve

S Series 10K Type Flange Type Lift Check Valve

stainless valve.
[Features]
·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
·Designed with strength balance in mind.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

U10FC-15

 
Part Number
U10FC-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 282.37

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil / Gas / Chemical Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Flange Shape Supply Side, Tube Flange Nominal 15A(1/2B)
Control Side, Connection Type Flange Shape Control Side, Tube Flange Nominal 15A(1/2B) Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)