(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Sanitary - Mini-Elbow (ZMEL-W)

Z Sanitary - Mini-Elbow (ZMEL-W)

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZMEL-W-8A-SU6L
ZMEL-W-10A-SU6L
ZMEL-W-15A-SU6L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Outside Diameter
(Ø)

SGD 96.44

1 Piece(s) 8 Day(s) or more 8A

SGD 96.44

1 Piece(s) 8 Day(s) or more 10A

SGD 85.46

1 Piece(s) 8 Day(s) or more 15A

Loading...

  1. 1
 

Basic Information

Type Mini Fittings Fitting Shape Mini Elbow Connection Type (between Equal Type/Dia. Fittings) Weld-On
Range of Nominal Outside Diameter 8A~15A Fitting Material SUS316L Dia., Center Equal Dia. / concentric
Surface Finish #320~#400 (buffing Polish finishing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)