(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Sanitary Long Screw Seat (ZML)

Z Sanitary Long Screw Seat (ZML)

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZML-1S
ZML-1.5S
ZML-2S
ZML-2.5S
ZML-3S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Nominal Outside Diameter
(Ø)

SGD 38.66

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1S

SGD 44.12

1 Piece(s) 6 Day(s) or more 1.0S~2.0S1.5S

SGD 49.19

1 Piece(s) 5 Day(s) or more 1.0S~2.0S2S

SGD 65.93

1 Piece(s) 5 Day(s) or more 2.5S~4.5S2.5S

SGD 82.89

1 Piece(s) 5 Day(s) or more 2.5S~4.5S3S

Loading...

  1. 1
 

Basic Information

Type Union Fitting Fitting Shape Long Screw Sheet Connection Type 1 (Left or Large Diameter Side) Union screw
Connection Type 2 (Right or Small Diameter Side) Weld-On Fitting Material SUS304 Dia., Center Equal Dia. / concentric
Surface Finish Machining

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)