(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Sanitary welding Half Ferrule 45° Elbow (ZEQ-FW)

Z Sanitary welding Half Ferrule 45° Elbow (ZEQ-FW)

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZEQ-FW-1S
ZEQ-FW-1S-SU6L
ZEQ-FW-1.5S
ZEQ-FW-1.5S-SU6L
ZEQ-FW-2S
ZEQ-FW-2S-SU6L
ZEQ-FW-2.5S
ZEQ-FW-2.5S-SU6L
ZEQ-FW-3S
ZEQ-FW-3S-SU6L
ZEQ-FW-4S
ZEQ-FW-4S-SU6L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Fitting Material Nominal Outside Diameter
(Ø)

SGD 51.11

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3041S

SGD 58.60

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L1S

SGD 58.44

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3041.5S

SGD 73.25

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L1.5S

SGD 70.16

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3042S

SGD 95.22

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L2S

SGD 117.04

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3042.5S

SGD 146.51

1 Piece(s) 18 Day(s) or more 2.5S~4.5SSUS316L2.5S

SGD 141.95

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3043S

SGD 194.12

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L3S

SGD 227.66

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3044S

SGD 308.89

1 Piece(s) 18 Day(s) or more 2.5S~4.5SSUS316L4S

Loading...

  1. 1
 

Basic Information

Type Ferrule fitting Fitting Shape Single Ferrules Elbow of 45 degree Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish #320~#400 (buffing Polish finishing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)