(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valve, Malleable Valve, 10K Type, Screw-In B・B Type

Gate Valve, Malleable Valve, 10K Type, Screw-In B・B Type

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel is used for main parts, allowing use of high temperature fluids up to 300°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M10KSS-1
M10KSS-1/2
M10KSS-2
M10KSS-3/4
M10KSS-11/2
M10KSS-11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Thread Nominal

SGD 146.35

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)

SGD 115.57

1 Piece(s) 6 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 274.26

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)

SGD 128.76

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 206.91

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 180.20

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Sluice Valve Types Internal Thread Supply Side, Connection Type Rc (Screwed Type)
Control Side, Connection Type Rc (Screwed Type) Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)