(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Malleable Valve, 10K Type, Globe Valve, Flanged, equipped with Reinforced PTFE Disc

Malleable Valve, 10K Type, Globe Valve, Flanged, equipped with Reinforced PTFE Disc

Special liquids can be handled by replacing the packing, gasket or main part. The main parts are made of 13 chrome stainless steel, allowing high temperature fluids up to 300°C to be used.

Part Number

Configured Part Number is shown.

Part Number
M10KFD-10
M10KFD-15
M10KFD-20
M10KFD-25
M10KFD-32
M10KFD-40
M10KFD-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

SGD 122.70

1 Piece(s) 6 Day(s) or more 10A(3/8B)10A(3/8B)

SGD 141.95

1 Piece(s) 6 Day(s) or more 15A(1/2B)15A(1/2B)

SGD 147.06

1 Piece(s) 6 Day(s) or more 20A(3/4B)20A(3/4B)

SGD 194.06

1 Piece(s) 6 Day(s) or more 25A(1B)25A(1B)

SGD 243.67

1 Piece(s) 6 Day(s) or more 32A(1 1/4B)32A(1 1/4B)

SGD 274.13

1 Piece(s) 6 Day(s) or more 40A(1 1/2B)40A(1 1/2B)

SGD 370.72

1 Piece(s) 6 Day(s) or more 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)