(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Malleable Valve, 10K Type, Globe Valve, Screw-In

Malleable Valve, 10K Type, Globe Valve, Screw-In

Supports special fluids by replacing the packing, gasket or main components. A 13-chrome stainless steel mesh is mainly used for the main part. This allows for the use of high-temperature fluids up to 300°C.

Part Number

Configured Part Number is shown.

Part Number
M10KSG-1
M10KSG-1/2
M10KSG-2
M10KSG-3/4
M10KSG-3/8
M10KSG-11/2
M10KSG-11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

SGD 82.67

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)

SGD 57.89

1 Piece(s) 6 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 195.42

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)

SGD 65.90

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 56.76

1 Piece(s) 6 Day(s) or more 3/8B(10A)3/8B(10A)

SGD 138.25

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 130.89

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)