(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ABA Clamp

ABA Clamp

A flat band for tightening the outer faces of flat hoses (small diameter) and V-type TiFlex hoses.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ABA-13-20
ABA-19-28
ABA-22-32
ABA-32-44
ABA-50-65
ABA-58-75
ABA-68-85
ABA-77-95
ABA-87-112
ABA-104-138
ABA-130-165
ABA-150-180
ABA-175-205
ABA-200-231
ABA-251-282
ABA-277-307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Opening Size for Applicable Duct Applicable Hose Series

SGD 7.46

1 Piece(s) 8 Day(s) or more 132216-

SGD 7.46

1 Piece(s) 10 Day(s) or more 1929-FF

SGD 7.57

1 Piece(s) 4 Day(s) or more 223325FF,F-3

SGD 8.75

1 Piece(s) 4 Day(s) or more 324538E, Food F, Oil Resistant F, FF, F-3

SGD 9.65

1 Piece(s) 4 Day(s) or more 5066-V Type, Food F, Oil Resistant F, FF, F-3, E

SGD 9.65

1 Piece(s) 10 Day(s) or more 587665V Type

SGD 10.64

1 Piece(s) 4 Day(s) or more 688675V Type

SGD 12.90

1 Piece(s) 10 Day(s) or more 779690V Type

SGD 10.64

1 Piece(s) 4 Day(s) or more 87113100V Type

SGD 10.76

1 Piece(s) 10 Day(s) or more 104139125V Type

SGD 11.72

1 Piece(s) 4 Day(s) or more 130166150V Type

SGD 12.66

1 Piece(s) 10 Day(s) or more 150181-V Type

SGD 13.13

1 Piece(s) 10 Day(s) or more 175206-V Type

SGD 24.90

1 Piece(s) 10 Day(s) or more 200232200-

SGD 15.95

1 Piece(s) 10 Day(s) or more 251283250V Type

SGD 17.24

1 Piece(s) 10 Day(s) or more 277308300V Type

Loading...

  1. 1

Basic Information

Types Band length fixed Material Iron (SS)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)