(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Hakko product air hose dedicated one-touch joint.
[Features]
· Both socket and plug use one touch connections.
· The rotary function eliminates twisting of the hose.
· The socket lock function prevents unintentional disconnection of the plug.
Part Number |
---|
E-RSP-65P |
E-RSP-85P |
E-RSS-65P |
E-RSS-85P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Type | Applicable Hoses I.D. (Ø) | O.D. of Applicable Hose (Ø) |
---|---|---|---|---|---|---|---|
SGD 11.39 | 1 Piece(s) | 8 Day(s) or more | [Coupling Connection] One-Touch Joint Plug | 6.5 | 10 | ||
SGD 19.13 | 1 Piece(s) | 8 Day(s) or more | [Coupling Connection] One-Touch Joint Plug | 8.5 | 12.5 | ||
SGD 26.21 | 1 Piece(s) | 8 Day(s) or more | [Coupling Connection] One-Touch Joint Socket | 6.5 | 10 | ||
SGD 27.67 | 1 Piece(s) | 8 Day(s) or more | [Coupling Connection] One-Touch Joint Socket | 8.5 | 12.5 |
Loading...
Type | Hose Fittings | Applicable Fluid | Air | Material | Steel chrome plating |
---|---|---|---|---|---|
Shape | Straight | Hose Connection Type | Nut |
How can we improve?
How can we improve?