(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Hose MTT (MP Treated Mini Flexible)

Flexible Hose MTT (MP Treated Mini Flexible)

Uses a metal hose suitable for vacuum applications. The ridge height and pitch are uniformly molded. Permanent strain is small and vibration absorption is excellent. Vacuum arrival time is equivalent to piping.

[Features]
· Surface roughness of inner surface: Ry 0.7 µm or less.
· Double melted material (vacuum double melted material) is used on the tube ends.
· Precision washed in clean room

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MTT-140200
MTT-140400
MTT-140600
MTT-140800
MTT-141000
MTT-160200
MTT-160400
MTT-160600
MTT-160800
MTT-161000
MTT-180200
MTT-180400
MTT-180600
MTT-180800
MTT-181000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length L

SGD 320.95

1 Piece(s) 33 Day(s) or more 108.95.415200

SGD 377.55

1 Piece(s) 33 Day(s) or more 108.95.415400

SGD 434.14

1 Piece(s) 33 Day(s) or more 108.95.415600

SGD 490.73

1 Piece(s) 33 Day(s) or more 108.95.415800

SGD 547.32

1 Piece(s) 33 Day(s) or more 108.95.4151000

SGD 320.95

1 Piece(s) 33 Day(s) or more 1013.81025200

SGD 379.65

1 Piece(s) 33 Day(s) or more 1013.81025400

SGD 436.23

1 Piece(s) 33 Day(s) or more 1013.81025600

SGD 492.83

1 Piece(s) 33 Day(s) or more 1013.81025800

SGD 551.51

1 Piece(s) 33 Day(s) or more 1013.810251000

SGD 350.30

1 Piece(s) 33 Day(s) or more 1019.41530200

SGD 411.09

1 Piece(s) 33 Day(s) or more 1019.41530400

SGD 473.96

1 Piece(s) 33 Day(s) or more 1019.41530600

SGD 536.84

1 Piece(s) 33 Day(s) or more 1019.41530800

SGD 599.72

1 Piece(s) 33 Day(s) or more 1019.415301000

Loading...

  1. 1

Basic Information

Connecting Part Type Tube End (MP Treatment Mini Flexible Hose) Types Flexible Tubes Applicable Fluid Air (Vacuum)
Flexible Part Material SUS316L Tube End Material SUS316L (Vacuum Double Dissolution Material)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)