(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2 circuit limit switch main body WL

2 circuit limit switch main body WL

2-circuit limit switch WL single item, main body without lever.

[Features]
· 2-circuit limit switch with variety that can be selected by matching to the usage environment and application.
· A wide variety such as over travel type with large OT, cold resistant type with lamp enabling confirming the operation, heat resistant type and corrosion resistant type.
· Very small load type is also available in addition to the standard type.
· Approved by EN/IEC, UL, CSA, CCC.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WLRCA2
WLRCA2-2N
WLRG2
WLRH2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector element shape details

SGD 69.33

1 Piece(s) 34 Day(s) or more Normal form

SGD 75.14

1 Piece(s) 34 Day(s) or more Over-travel 90 ° at Operation type

SGD 77.44

1 Piece(s) 4 Day(s) or more Overtravel type 80° high-sensitivity type

SGD 78.17

1 Piece(s) 34 Day(s) or more Overtravel type 80° general type

Loading...

  1. 1

Basic Information

Detector Shape -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)