(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Though ultra compact, high capacity opening and closing (7 A AC250V) possible snap action switch.
· It can be used in the applications wherein space efficiency is considered to be necessary
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
J-7 |
J-7-V |
J-7-V2 |
J-7-V3 |
J-7-V4 |
J-7-V22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Lever Shape Type | Plunger Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 25.53 | 1 Piece(s) | Same day | Plunger Type | - | Top Plunger | ~2 | 0.6 | 8.9 | 12.7 | Pin push button type | 1.37 | ||
SGD 25.17 | 1 Piece(s) | 4 Day(s) or more | Lever Shape (push) | - | - | ~1 | 1.7 | 11.45 | 14.7 | Hinge/short lever type | 0.49 | ||
SGD 26.02 | 1 Piece(s) | Same day | Lever Shape (push) | Roller Lever | - | ~1 | 2.7 | 11.45 | 14.7 | Hinge/Roller/Lever Type | 0.33 | ||
SGD 25.17 | 1 Piece(s) | Same day | Lever Shape (push) | - | - | ~1 | 2.9 | 11.45 | 14.7 | Hinge lever type | 0.29 | ||
SGD 25.17 | 1 Piece(s) | Same day | Lever Shape (push) | - | - | ~1 | 4.5 | 11.45 | 14.7 | Hinge/Long Lever Type | 0.20 | ||
SGD 26.02 | 1 Piece(s) | Same day | Lever Shape (push) | Roller Lever | - | ~1 | 1.6 | 11.45 | 14.7 | Hinge roller short lever type | 0.54 |
Loading...
Rated Operating Voltage(V) | 125 / 250 | Operating Temperature Range(℃) | -10::80 | Acquired Standards | UL / CSA |
---|---|---|---|---|---|
Protection Structure | IEC IP40 | Body Material | Thermoplastic | Contact Type | Single Pole Double Throw |
Contact Point Type | Rivet | Contact Material | Silver alloy | Mechanical Life(10,000 times) | 1000 |
Mechanical Operation Frequency(times/min or Less) | 400 | Rated Conductance Current(A) | 7 | Main Body External Dimension, Width W(mm) | 5.1 |
Current type | AC |
How can we improve?
How can we improve?