(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Diamond Shaped Nuts; A Type【1-250 Pieces Per Package】

Diamond Shaped Nuts; A Type

Two-bolt nut that can be used to prevent turning, etc. [Materials]SWCH equivalent "Screw thread type" metric coarse

Part Number

Configured Part Number is shown.

Part Number
DSQ-ST3W-M6
DSQ-STU-M5
DSQ-STU-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)

SGD 271.04

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 106Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

SGD 1.17

1 Piece(s) 4 Day(s) or more -5Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

SGD 2.15

1 Piece(s) 4 Day(s) or more -6Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Thread Type Metric coarse Applications, Functions Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)