(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapped Blind Knob (Stainless Steel) BTK-L-Sus

Tapped Blind Knob (Stainless Steel) BTK-L-Sus

It is made of black phenolic resin and has a male screw (stainless steel), and the knob has a glossy and beautiful surface. Operating temperature max110° C min-20° C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BTK-30X10-SUS
BTK-30X16-SUS
BTK-30X20-SUS
BTK-30X35-SUS
BTK-40X20-SUS
BTK-40X25-SUS
BTK-40X30-SUS
BTK-40X35-SUS
BTK-40X45-SUS
BTK-50X20-SUS
BTK-50X30-SUS
BTK-50X40-SUS
BTK-50X50-SUS
BTK-60X30-B-SUS
BTK-60X40-B-SUS
BTK-60X50-B-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(Ø)
Knob Height
(mm)

SGD 9.25

1 Piece(s) 12 Day(s) or more M6103223

SGD 9.25

1 Piece(s) 5 Day(s) or more M6163223

SGD 10.05

1 Piece(s) 5 Day(s) or more M6203223

SGD 10.05

1 Piece(s) 4 Day(s) or more M6353223

SGD 11.29

1 Piece(s) 5 Day(s) or more M8204027

SGD 11.64

1 Piece(s) 5 Day(s) or more M8254027

SGD 11.64

1 Piece(s) 5 Day(s) or more M8304027

SGD 12.11

1 Piece(s) 5 Day(s) or more M8354027

SGD 13.02

1 Piece(s) 5 Day(s) or more M8454027

SGD 15.76

1 Piece(s) 5 Day(s) or more M10205033

SGD 17.84

1 Piece(s) 5 Day(s) or more M10305033

SGD 19.14

1 Piece(s) 5 Day(s) or more M10405033

SGD 19.14

1 Piece(s) 5 Day(s) or more M10505033

SGD 20.84

1 Piece(s) 5 Day(s) or more M12306037

SGD 23.94

1 Piece(s) 5 Day(s) or more M12406037

SGD 24.61

1 Piece(s) 5 Day(s) or more M12506037

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread (stepped) Main Body, Type Polygon Knob Material Black phenol resin
Mounting Section, Material Stainless SUS304 Threaded End Machining No Set Screw Flat Machining No
Side Machined No Polygonal Shape, Type Pentagon Additional Function No
Knob Surface Treatment No Mounting Section, Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)