(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crank Handle (Offset) OA-N, OB-N

Crank Handle (Offset) OA-N, OB-N

Offset crank handle equivalent to JIS B 2602-4.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OA-80-N
OA-100-N
OA-125-N
OA-200-N
OB-80-N
OB-100-N
OB-125-N
OB-200-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section, Hole Machining Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Square hole diameter K
(mm)
Set Screw Flat Machining Rotating Radius R Recommended Grip

SGD 7.62

1 Piece(s) 5 Day(s) or more No4128--80AS-20,C-20

SGD 10.77

1 Piece(s) 5 Day(s) or more No5229--100AS-20,C-20

SGD 14.48

1 Piece(s) 5 Day(s) or more No5535--125AS-25,C-25

SGD 25.05

1 Piece(s) 5 Day(s) or more No8643--200AS-32,C-32

SGD 15.89

1 Piece(s) 6 Day(s) or more Square hole (through hole)452812No80AS-20,C-20

SGD 18.62

1 Piece(s) 6 Day(s) or more Square hole (through hole)522914No100AS-20,C-20

SGD 24.53

1 Piece(s) 6 Day(s) or more Square hole (through hole)553517No125AS-25,C-25

SGD 39.11

1 Piece(s) 6 Day(s) or more Square hole (through hole)864322No200AS-32,C-32

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Cast Iron FCD450 Grip No (With Grip Screw)
Handle Surface Treatment Transparent Anti-rust Paint Accessory No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)