(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Balanced Handle ABH-N

Aluminum Balanced Handle ABH-N

The handwheel is very lightweight and easy to handle thanks to its aluminum construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ABH-70-N
ABH-80-N
ABH-90-N
ABH-100-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Handle Width

SGD 26.15

1 Piece(s) 6 Day(s) or more 561915×4574.5

SGD 27.49

1 Piece(s) 6 Day(s) or more 642116×4883.0

SGD 30.04

1 Piece(s) 6 Day(s) or more 742316×5593.0

SGD 46.39

1 Piece(s) 6 Day(s) or more 842517×58103.0

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Aluminum AC2B Mounting Section, Hole Machining No
Grip No (With Grip Screw) Handle Surface Treatment Black wrinkle baked finished Accessory No
Recommended Grip ER-6,ER-6-SUS Mounting Reference 2 Locations

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)