(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Safety Handle Wheel ASH

Aluminum Safety Handle Wheel ASH

A handwheel that offers a superior level of safety. The grip can be stored inside the handle when folded.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ASH-160

 
Part Number
ASH-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 64.07

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Handwheel Type Solid Outside Diameter of Handle(Ø) 160 Handle, Material Aluminum AC2B
Mounting Section, Hole Machining No Grip Presence Grip Type Folding type
Handle Surface Treatment Silver hammer painting Grip Material Polypropylene Black Grip, Surface Treatment No
Thickness of Handle(mm) 49 Mounting Section Outer Diameter(Ø) 40 Accessory Grip

Please check the type/dimensions/specifications of the part ASH-160 in the Aluminum Safety Handle Wheel ASH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)