(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stand Spanner ST-R

Stand Spanner ST-R

Tension support base. Type that can be adjusted to the optimal position if the serration bolt is loosened. 2 types of stand spanner with different shaft heights are available. 2 types of idler bolt length are also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ST-75-R
ST-75-R-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAccessory

SGD 94.77

1 Piece(s) 8 Day(s) or more 10None (body only)

SGD 116.54

1 Piece(s) 84 Day(s) or more 10Idler Bolt ID-130

Loading...

  1. 1

Basic Information

Main Body Height(mm) 100 Body Material Ductile cast iron FCD450 Main Body Surface Treatment Black wrinkle paint

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)