(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hanging Piping Bracket with Black Hanging Lock

Hanging Piping Bracket with Black Hanging Lock

[Features]
· The surface of the black hanging band is electrogalvanized and coated with polyester powder.
· Rust-resistant material is usable in high-humidity environments.
· Bolt and nut are made of SUS304.
· Please contact us for large diameters, special dimensions, and color changes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10185-0064

 
Part Number
A10185-0064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.41

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Main fit tube(or application tube)outside diameter(mm) 40~Less than 50 Material Steel
Applicable Tube Type SGP Pipe Surface Treatment Polyester Powder Black Coating (Electro-Galvanized) Nominal Diameter (A) 40A
Nominal Diameter (B) 1 1/2 Compatible Pipe Outer Diameter(mm) 48.6 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)