(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Free Angle M Types

Free Angle M Types

Unrestricted direction and rotation to prevent twisting and bending. M type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3FA3M-3M

Part Number
3FA3M-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 44.38

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Free Angle M Material Steel
Surface Treatment With Electroless Nickel Plating Screw Types R Nominal of Thread 3/8
Screw Type at the Smaller Dia. Section R Screw Nominal at the Smaller Dia. Section 3/8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)