(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Touch Connector Five H Type Hexagonal Socket Head Male Connector

Touch Connector Five H Type Hexagonal Socket Head Male Connector

Hexagonal socket head male connector to shut out sputtering.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HB-8-03MS

Part Number
HB-8-03MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.94

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Brass Application Standard/Mini / Sputtering Resistance Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Male Connectors with Hex Socket Operating Temperature(°C) -5::60
Applicable Tube O.D.1(φ) 8 Thread Size T R3/8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)