(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Resin hose for suction and delivery with increased flexibility due to its corrugated outer surface.
[Features]
· Excellent flexibility due to its corrugated-shaped outer surface (inner surface is smooth).
· Full transparency allows for easy checking of the internal fluids.
[Applications]
· Commonly used for suction and delivery but especially ideal for suction use.
· Ideal for irrigation, industrial purposes and water adsorption / drainage purposes at civil engineering sites.
Part Number |
---|
22101-13-[1-30/1] |
22101-19-50-L1 |
22101-19-50-L2 |
22101-19-50-L3 |
22101-19-50-L4 |
22101-19-50-L5 |
22101-19-50-L6 |
22101-19-50-L7 |
22101-19-50-L8 |
22101-19-50-L9 |
22101-19-50-L10 |
22101-19-[1-50/1] |
22101-25-50-L1 |
22101-25-50-L2 |
22101-25-50-L3 |
22101-25-50-L4 |
22101-25-50-L5 |
22101-25-50-L6 |
22101-25-50-L7 |
22101-25-50-L8 |
22101-25-50-L9 |
22101-25-50-L10 |
22101-32-[1-50/1] |
22101-38-[1-50/1] |
22101-50-[1-50/1] |
22101-60-[1-50/1] |
22101-65-[1-50/1] |
22101-75-[1-50/1] |
22101-90-[1-50/1] |
22101-100-[1-50/1] |
22101-115-[1-20/1] |
22101-125-[1-20/1] |
22101-150-[1-20/1] |
22101-165-[1-20/1] |
22101-200-1 |
22101-200-[2-10/1] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal Diameter (mm) | O.D. (Ø) | Hose Material | Allowable Bending Radius (mm) | Nominal Diameter (inch) | Allowable Pressure (Normal Temperature) (MPa) | Length (m) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | 13 | 18 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 45 | 1/2 | 0.30 | - | 1 ~ 30 | ||
SGD 26.95 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 1 | - | ||
SGD 39.59 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 2 | - | ||
SGD 52.23 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 3 | - | ||
SGD 64.88 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 4 | - | ||
SGD 77.52 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 5 | - | ||
SGD 90.16 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 6 | - | ||
SGD 102.80 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 7 | - | ||
SGD 115.45 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 8 | - | ||
SGD 128.09 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 9 | - | ||
SGD 140.73 | 1 Piece(s) | 5 Day(s) or more | - | - | 24.7 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 3/4 | 0.30 | 10 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 19 | 24.7 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 54 | 3/4 | 0.30 | - | 1 ~ 50 | ||
SGD 28.88 | 1 Piece(s) | 4 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 1 | - | ||
SGD 43.45 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 2 | - | ||
SGD 58.01 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 3 | - | ||
SGD 72.58 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 4 | - | ||
SGD 87.15 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 5 | - | ||
SGD 101.72 | 1 Piece(s) | 4 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 6 | - | ||
SGD 116.29 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 7 | - | ||
SGD 130.86 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 8 | - | ||
SGD 145.43 | 1 Piece(s) | 5 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 9 | - | ||
SGD 160.00 | 1 Piece(s) | 4 Day(s) or more | - | - | 31.8 | [Others] Oil Resistant Flexible and Hard PVC+Reinforcement Fiber+Grounding Wire | - | 1 | 0.30 | 10 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 32 | 39 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 84 | 1 1/4 | 0.25 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 38 | 45.8 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 129 | 1 1/2 | 0.25 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 50 | 59.5 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 165 | 2 | 0.25 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 60 | 69.3 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 165 | - | 0.25 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 65 | 74.6 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 195 | 2 1/2 | 0.25 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 11 Day(s) or more | 10 | 75 | 89.1 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 210 | 3 | 0.25 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 90 | 106.0 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 300 | 3 1/2 | 0.15 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 117.6 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 330 | 4 | 0.15 | - | 1 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 115 | 131.8 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 390 | 4 1/2 | 0.15 | - | 1 ~ 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 125 | 143.6 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 405 | 5 | 0.15 | - | 1 ~ 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 150 | 172.0 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 675 | 6 | 0.15 | - | 1 ~ 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 165 | 184.5 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 975 | 6 1/2 | 0.15 | - | 1 ~ 20 | ||
- | 1 Piece(s) | 58 Day(s) or more | 10 | 200 | 233.5 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 1050 | 8 | 0.15 | - | - | ||
- | 1 Piece(s) | 58 Day(s) or more | 10 | 200 | 233.5 | [Others] Flexible/Rigid PVC + Reinforced Fiber | 1050 | 8 | 0.15 | - | 2 ~ 10 |
Loading...
Applicable Fluid / Usage | Water | Cutting Service Usage | Presence | Properties | Transparency / Flexibility / Vacuum |
---|---|---|---|---|---|
Mounting Metal Fittings | No | Color | Transparency | Use Temperature Range, Suction(℃) | -10~50 |
Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
How can we improve?
How can we improve?