(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Floor Penetration Fittings Angle Piece for Vibration Proof Floor Bands

Floor Penetration Fittings Angle Piece for Vibration Proof Floor Bands

[Features]
· An “A10419 Vibration Proof Floor Band” part.
· Compatible with all floor band series items up to 100A.
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10420-0013

 
Part Number
A10420-0013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.77

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting-related Components for Vibration Proofing Material Steel Surface Treatment Electrolytic Zinc Plating
Size L50X50X4 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)