(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspending Pipe Fixture Suspending Fixture for Decks (for Flat Decks) L Type (LD)

Suspending Pipe Fixture  Suspending Fixture for Decks (for Flat Decks) L Type (LD)

[Features]
· Integrated structure does not require assembly.
· Excellent workability due to unique integrated structure.
· Mounting performed by one-touch insertion and screwing in the suspension bolt (W 3/8)).
· Temporary fixing is possible and the mounting position can easily be changed.
· No need for making holes on the deck.
· Construction period can be shortened without working in highly elevated locations.
· Installable at any time regardless of concrete placement

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A14500-0014

 
Part Number
A14500-0014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.11

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment No
Allowable Static Load(kgf) 100 The Diameter of Hanging Bolt W3/8 Qty.(piece) 1
Part number (Part number) L-Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)