(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

A Lower Band Type Roller (Types A, B, C, D)

A Lower Band Type Roller (Types A, B, C, D)

Roller band for thermal expansion/contraction pipes

[Features]
· Roller band for thermal expansion/contraction pipes.
· For the A type, the L fixture has an electrogalvanized finish and the roller balls are made of cast iron.
· The B type has a guide attached to the placement roller (A type).
· The guide fixture and the L fixture are electrogalvanized.
· The roller balls are made of cast iron.
· The C type is a type A roller.
· Product capable of at least 200 A.
· The band has an electrogalvanized finish, and the roller balls are made of cast iron.
· The D type can have a guide attached after installing the pipe.
· Accurate setting of the marked position is possible via use of a center mark.
· Zinc electroplating finish

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10589-0027
A10589-0046
A10589-0101
A10589-0116
A10589-0135
A10590-0013
A10590-0028
A10590-0032
A10590-0047
A10590-0051
A10590-0066
A10590-0085
A10590-0090
A10590-0102
A10590-0117
A10590-0121
A12125-0012
A12125-0027
A12125-0031
A12125-0046
A12125-0065
A12125-0070
A12125-0084
A12125-0099
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
Specifications Hole pitch P
(mm)

SGD 5.36

1 Piece(s) 5 Day(s) or more 30~Less than 4025A134No113

SGD 6.43

1 Piece(s) 10 Day(s) or more 40~Less than 5040A1 1/248.6No132

SGD 20.65

1 Piece(s) 10 Day(s) or more 100~Less than 200125A5139.8No240

SGD 21.66

1 Piece(s) 10 Day(s) or more 100~Less than 200150A6165.2No270

SGD 35.76

1 Piece(s) 10 Day(s) or more 200~Less than 300200A8216.3No336

SGD 7.53

1 Piece(s) 7 Day(s) or more 20~Less than 3020A3/427.2Guided107

SGD 7.86

1 Piece(s) 7 Day(s) or more 30~Less than 4025A134Guided113

SGD 8.36

1 Piece(s) 7 Day(s) or more 40~Less than 5032A1 1/442.7Guided122

SGD 9.47

1 Piece(s) 7 Day(s) or more 40~Less than 5040A1 1/248.6Guided132

SGD 10.21

1 Piece(s) 7 Day(s) or more 60~Less than 7050A260.5Guided142

SGD 12.45

1 Piece(s) 7 Day(s) or more 70~Less than 8065A2 1/276.3Guided165

SGD 15.68

1 Piece(s) 7 Day(s) or more 80~Less than 9080A389.1Guided177

SGD 21.96

1 Piece(s) 7 Day(s) or more 100~Less than 200100A4114.3Guided212

SGD 31.29

1 Piece(s) 11 Day(s) or more 100~Less than 200125A5139.8Guided240

SGD 35.58

1 Piece(s) 11 Day(s) or more 100~Less than 200150A6165.2Guided270

SGD 55.80

1 Piece(s) 11 Day(s) or more 200~Less than 300200A8216.3Guided336

SGD 13.02

1 Piece(s) 7 Day(s) or more 30~Less than 4020A and 25A3/4・127.2/34No89

SGD 16.61

1 Piece(s) 7 Day(s) or more 40~Less than 5032A・40A1 1/4·1 1/242.7/48.6No109

SGD 17.83

1 Piece(s) 7 Day(s) or more 60~Less than 7050A260.5No117

SGD 26.70

1 Piece(s) 7 Day(s) or more 70~Less than 8065A2 1/276.3No142

SGD 31.01

1 Piece(s) 7 Day(s) or more 80~Less than 9080A389.1No154

SGD 36.25

1 Piece(s) 7 Day(s) or more 100~Less than 200100A4114.3No189

SGD 62.24

1 Piece(s) 7 Day(s) or more 100~Less than 200125A5139.8No215

SGD 73.99

1 Piece(s) 7 Day(s) or more 100~Less than 200150A6165.2No254

Loading...

  1. 1

Basic Information

Type Roller Band Material Steel Applicable Tube Type Heat-shrink Floor Piping
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)