(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stand Pipe Fitting Assembled TN Standing Band

Stand Pipe Fitting Assembled TN Standing Band

Hinged Standing Band for Fireproof Double-Layer Piping (FDP)

[Features]
· Assembled standing band for fire-proof two-layer piping (FDP).
· Allows 3-stage switching of outer diameter for applicable pipes.
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10337-0015
A10337-0020
A10337-0034
A10337-0049
A10337-0053
A10337-0068
A10337-0072
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

SGD 4.14

1 Piece(s) 9 Day(s) or more 60~Less than 704061・63・65

SGD 4.53

1 Piece(s) 9 Day(s) or more 70~Less than 805073・75・77

SGD 4.90

1 Piece(s) 9 Day(s) or more 90~Less than 1006589・91・93

SGD 5.05

1 Piece(s) 9 Day(s) or more 100~Less than 20075102・104・106

SGD 5.80

1 Piece(s) 9 Day(s) or more 100~Less than 200100129・131・133

SGD 9.09

1 Piece(s) 9 Day(s) or more 100~Less than 200125155・158・161

SGD 10.06

1 Piece(s) 9 Day(s) or more 100~Less than 200150182・185・188

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Compatible Pipe Type FDP
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)