(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

U-Shaped Metal Fitting Fixed U-Shaped (2 Type) Casting

U-Shaped Metal Fitting Fixed U-Shaped (2 Type) Casting

Fixing bracket for the thermal expansion point of SGP pipes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10615-0014
A10615-0029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

SGD 238.64

1 Piece(s) 7 Day(s) or more 125A5139.8

SGD 270.84

1 Piece(s) 7 Day(s) or more 150A6165.2

Loading...

  1. 1

Basic Information

Type Fixed U Letter Main fit tube(or application tube)outside diameter(mm) 100~Less than 200 Material Steel
Applicable Pipe Type SGP Pipe Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)