(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pedestal for Vertical PP Resin Band

Pedestal for Vertical PP Resin Band

PP mounting pedestal for vertical band

[Features]
· PP mounting pedestal for PP vertical band.
· For the connection of the legs, use an adhesive for hard plastics.
· Made from ABS resin

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10475-0011
A10476-0019
A10477-0016
A10478-0013
A10480-0011
A10481-0019
A10482-0016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Compatible Band Size

SGD 1.23

1 Piece(s) 7 Day(s) or more White15A~50A

SGD 1.93

1 Piece(s) 7 Day(s) or more White65A~100A

SGD 1.23

1 Piece(s) 7 Day(s) or more Gray15A~50A

SGD 1.93

1 Piece(s) 7 Day(s) or more Gray65A~100A

SGD 1.23

1 Piece(s) 7 Day(s) or more Ivory15A~50A

SGD 1.23

1 Piece(s) 7 Day(s) or more Beige15A~50A

SGD 2.78

1 Piece(s) 7 Day(s) or more Beige65A~100A

Loading...

  1. 1

Basic Information

Type Related Components Material ABS Resin Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)