(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Free Line Cup, LC

Free Line Cup, LC

Serial 5-port type coupler for branch piping.

[Features]
· Liquids flow from socket side to plug side.
· Separating the socket and pipe after coupling is very easy.
· If used for air piping, compressor life will be extended and power consumption will be reduced.

* In the new catalog, the intake port plugs have been changed to the UNIC004 large flow-rate type. Please be careful.

Part Number

Configured Part Number is shown.

LC5

Part Number
LC5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 100.45

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Branch Types of connection parts One-Touch Connectors Plug (Male) / Socket (Female) Socket (female)
Body Material Aluminum Seal Material Nitrile Rubber Applicable Fluids Water / Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) null::0.98 Minimum Sectional Area(mm2) 38

Please check the type/dimensions/specifications of the part LC5 in the Free Line Cup, LC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)