(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Power Lock Screw Tee

High Power Lock Screw Tee

Because of its mechanical fitting, the union can be connected easily by cutting the pipe and tightening the nut. The edges of the lock ring of the high power lock engage with the pipe to provide a strong connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SLHPFT-15A-EF
SLHPFT-15A-W
SLHPFT-20A-EF
SLHPFT-20A-W
SLHPFT-25A-EF
SLHPFT-25A-W
SLHPFT-32A-EF
SLHPFT-32A-W
SLHPFT-40A-EF
SLHPFT-40A-W
SLHPFT-50A-EF
SLHPFT-50A-W
SLHPFT-65A-EF
SLHPFT-65A-W
SLHPFT-80A-EF
SLHPFT-80A-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment

SGD 20.81

1 Piece(s) 6 Day(s) or more 151/221.71/2B(15A)Epoxy Resin (Model number symbol /-EF)

SGD 19.98

1 Piece(s) 6 Day(s) or more 151/221.71/2B(15A)Hot zinc plating (part numbers /-W)

SGD 25.22

1 Piece(s) 6 Day(s) or more 203/427.23/4B(20A)Epoxy Resin (Model number symbol /-EF)

SGD 23.54

1 Piece(s) 6 Day(s) or more 203/427.23/4B(20A)Hot zinc plating (part numbers /-W)

SGD 33.29

1 Piece(s) 6 Day(s) or more 251341B(25A)Epoxy Resin (Model number symbol /-EF)

SGD 30.46

1 Piece(s) 6 Day(s) or more 251341B(25A)Hot zinc plating (part numbers /-W)

SGD 41.46

1 Piece(s) 6 Day(s) or more 321 1/442.71 1/4B(32A)Epoxy Resin (Model number symbol /-EF)

SGD 38.10

1 Piece(s) 6 Day(s) or more 321 1/442.71 1/4B(32A)Hot zinc plating (part numbers /-W)

SGD 51.21

1 Piece(s) 6 Day(s) or more 401 1/248.61 1/2B(40A)Epoxy Resin (Model number symbol /-EF)

SGD 46.70

1 Piece(s) 6 Day(s) or more 401 1/248.61 1/2B(40A)Hot zinc plating (part numbers /-W)

SGD 64.30

1 Piece(s) 6 Day(s) or more 50260.52B(50A)Epoxy Resin (Model number symbol /-EF)

SGD 56.97

1 Piece(s) 6 Day(s) or more 50260.52B(50A)Hot zinc plating (part numbers /-W)

SGD 138.09

1 Piece(s) 6 Day(s) or more 652 1/276.302 1/2B(65A)Epoxy Resin (Model number symbol /-EF)

SGD 116.50

1 Piece(s) 6 Day(s) or more 652 1/276.302 1/2B(65A)Hot zinc plating (part numbers /-W)

SGD 171.62

1 Piece(s) 6 Day(s) or more 80389.103B(80A)Epoxy Resin (Model number symbol /-EF)

SGD 149.30

1 Piece(s) 6 Day(s) or more 80389.103B(80A)Hot zinc plating (part numbers /-W)

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC / Polyethylene
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)