(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valve For Stainless Steel Piping, Mechanical Fitting

Gate Valve For Stainless Steel Piping, Mechanical Fitting

Mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion resistance and heat resistance, which optimizes the special characteristics of lightweight and strong stainless steel piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VZS-20
VZS-20H
VZS-25
VZS-25H
VZS-30
VZS-30H
VZS-40
VZS-40H
VZS-50
VZS-50H
VZS-60
VZS-60H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(φ)
Control Side, Plumbing Pipe Diameter
(φ)
Length L
(mm)
Height H
(mm)
Handle color

SGD 167.74

1 Piece(s) 6 Day(s) or more 22.2222.227395Green

SGD 167.74

1 Piece(s) 6 Day(s) or more 22.2222.227395Red

SGD 190.06

1 Piece(s) 6 Day(s) or more 28.5828.5878100Green

SGD 190.06

1 Piece(s) 6 Day(s) or more 28.5828.5878100Red

SGD 227.89

1 Piece(s) 6 Day(s) or more -3497110Green

SGD 227.89

1 Piece(s) 6 Day(s) or more -3497100Red

SGD 267.72

1 Piece(s) 6 Day(s) or more -42.7106125Green

SGD 267.72

1 Piece(s) 6 Day(s) or more -42.7106125Red

SGD 365.28

1 Piece(s) 6 Day(s) or more -48.6115145Green

SGD 365.28

1 Piece(s) 6 Day(s) or more -48.6115145Red

SGD 678.10

1 Piece(s) 6 Day(s) or more -60.50125165Green

SGD 678.10

1 Piece(s) 6 Day(s) or more -60.50125165Red

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Stainless Steel Applicable Fluid Water
Gate Valve Type Internal Thread Type Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint
Handle Shape Round-shaped handle Working Temperature Range(℃) 0::100 Operating Pressure Range(MPa) 0::1
Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)