(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Fitting Flange Adapter for Stainless Steel Pipes

Mechanical Fitting Flange Adapter for Stainless Steel Pipes

Mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion resistance and heat resistance, which optimizes the special characteristics of lightweight and strong stainless steel piping.

[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· Highly reliable fitting benefits from the light and strong characteristics of stainless steel pipes, and has superior corrosion and heat resistance properties.
· The packing has stable long-term sealing properties due to a structure with appropriate pressure applied to the surface.
· A fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when used as a water supply device is used in the packing.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a strong connecting force is achieved by the so-called wedge effect.
· The packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be done unless pipe ends are expanded, pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· When final tightening is forgotten, water will leak from fittings during water pressure tests, thus allowing loose pipes to be detected.
· Expanded pipes can be corrected easily using an automatic machine after pipe setting.
· The pipe can easily be held and secured because the connector between the pipe and the fitting is not prone to wobbling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLF-13X15A
ZLF-20X15A
ZLF-20X20A
ZLF-25X25A
ZLF-30X25A
ZLF-30X32A
ZLF-40X32A
ZLF-40X40A
ZLF-50X40A
ZLF-50X50A
ZLF-60X50A
ZLF-60X65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Pipe O.D. (the second mouthful)
(Ø)
Applicable pipe outer diameter nominal Pipe outer diameter (2nd) nominal

SGD 45.86

18 Piece(s) 6 Day(s) or more 15.8821.713Su15A

SGD 53.19

1 Piece(s) 6 Day(s) or more 22.2221.720Su15A

SGD 48.68

1 Piece(s) 5 Day(s) or more 22.2227.220Su20A

SGD 72.93

1 Piece(s) 5 Day(s) or more 28.583425Su25A

SGD 101.51

1 Piece(s) 6 Day(s) or more 343430Su25A

SGD 96.25

8 Piece(s) 5 Day(s) or more 3442.730Su32A

SGD 104.19

1 Piece(s) 5 Day(s) or more 42.742.740Su32A

SGD 109.58

1 Piece(s) 6 Day(s) or more 42.748.640Su40A

SGD 134.12

1 Piece(s) 5 Day(s) or more 48.648.650Su40A

SGD 134.12

1 Piece(s) 5 Day(s) or more 48.648.650Su50A

SGD 199.70

1 Piece(s) 6 Day(s) or more 60.548.660Su50A

SGD 192.94

4 Piece(s) 5 Day(s) or more 60.576.360Su65A

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Pipe⇔Flange Types of connection, Connection of pipes having different diameter Flange Adapter Applicable Pipe Material Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range Min(℃) 0
Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)