(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

for Stainless Steel Piping, Mechanical Fitting, Male Adapter

for Stainless Steel Piping, Mechanical Fitting, Male Adapter

A mechanical tube fitting developed for stainless steel pipes. Highly reliable, it takes advantage of stainless steel's strength and light weight to provide superb corrosion and heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLMS-13X15A
ZLMS-20X15A
ZLMS-20X20A
ZLMS-25X25A
ZLMS-30X25A
ZLMS-30X32A
ZLMS-40X32A
ZLMS-40X40A
ZLMS-50X40A
ZLMS-50X50A
ZLMS-60X50A
ZLMS-60X65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread Applicable pipe outer diameter nominal

SGD 16.71

1 Piece(s) 5 Day(s) or more 15.881/2B(15A)13Su

SGD 19.18

1 Piece(s) 5 Day(s) or more 22.221/2B(15A)20Su

SGD 19.18

1 Piece(s) 5 Day(s) or more 22.223/4B(20A)20Su

SGD 23.25

1 Piece(s) 5 Day(s) or more 28.581B(25A)25Su

SGD 30.02

1 Piece(s) 5 Day(s) or more 341B(25A)30Su

SGD 30.02

1 Piece(s) 5 Day(s) or more 341 1/4B(32A)30Su

SGD 34.31

1 Piece(s) 5 Day(s) or more 42.71 1/4B(32A)40Su

SGD 34.31

1 Piece(s) 5 Day(s) or more 42.71 1/2B(40A)40Su

SGD 43.83

1 Piece(s) 5 Day(s) or more 48.61 1/2B(40A)50Su

SGD 43.83

1 Piece(s) 5 Day(s) or more 48.62B(50A)50Su

SGD 64.06

1 Piece(s) 5 Day(s) or more 60.52B(50A)60Su

SGD 64.06

1 Piece(s) 5 Day(s) or more 60.52 1/2B(65A)60Su

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Male Adapter Applicable Pipe Material Stainless Steel
Connection Thread Type R Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range Min(℃) 0 Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)