(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Water Faucet Socket with Mechanical Fitting Seat for Stainless Steel Pipes

Water Faucet Socket with Mechanical Fitting Seat for Stainless Steel Pipes

A mechanical type tube fitting that has been developed for stainless steel pipes. A highly reliable fitting with superb corrosion and heat resistance that utilizes the full properties of lightweight and strong stainless steel piping.

[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· This highly reliable fitting benefits from the lightweight and strong properties of stainless steel pipes with superior corrosion and heat resistance properties.
· The packing seal has stable sealing properties over the long term due to its structure applying the appropriate pressure to the surface.
· A fluororubber is used in the packing material. The fluororubber packing has superior durability, heat resistance, and resistance to aqueous chlorine, which satisfies leaching standards when it is used in water supply systems.
· The connector between the pipe and the fitting has a tapered surface that is tightened using a nut. Therefore, a strong connecting force is achieved by the so-called wedge effect.
· The packing does not have to be removed from the fitting when installing the piping.
· In addition, because the pipe ends must be expanded in order to complete the piping, this also prevents the pipes from falling out.
· Loose piping can be easily checked using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· If the final tightening has been forgotten, water will leak from fittings during water pressure tests, which enables any loose pipes to be detected.
· Expanded pipes can be simply corrected using an automatic machine after the pipes have been set.
· The connection between the pipe and the fitting is not prone to shaking. Therefore, the pipes can easily be held and secured.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZLTRS-13X15A
ZLTRS-20X15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable pipe outer diameter nominal

SGD 29.20

1 Piece(s) 6 Day(s) or more 15.8813Su

SGD 36.02

1 Piece(s) 6 Day(s) or more 22.2220Su

Loading...

  1. 1

Basic Information

Type Fitting Body Material Equivalent to SUS304 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Water Faucet Socket With Washer Applicable Pipe Material Stainless Steel
Connection Thread Type Rp Nominal of Thread 1/2B(15A) Max. Operating Pressure(MPa) 1
Surface Treatment No Operating Temperature Range Min(℃) 0 Operating Temperature Range Max(℃) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)