(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Unifold Touch Connector, Fuji Type

Unifold Touch Connector, Fuji Type

A single-action type UNIFOLD with 45° rotating piping ports.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UF03-F8-5P

Part Number
UF03-F8-5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 118.20

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Screw Size T2/T 3/8B Number of Branch Holes 6 Material Brass (C3604)
Screw Size T1/T 3/8B Type Piping Manifold Pipe Opening Type Connected (set)
Piping Type - 1st Fitting Rc Screws Piping Type – 2nd Fitting Rc Screws Applicable Tube O.D.(Ø) 8
Number of Mounting Ports 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)