(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Touch Connector FUJI Y Connector.

Touch Connector FUJI Y Connector.

One-touch fittings to prevent rotation out of the tube with the rotation lock ring. Y connector of the resin body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4R-00Y
6R-00Y
8R-00Y
10R-00Y
12R-00Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 6.42

1 Piece(s) 9 Day(s) or more 4

SGD 6.42

1 Piece(s) 9 Day(s) or more 6

SGD 6.87

1 Piece(s) 9 Day(s) or more 8

SGD 8.02

1 Piece(s) 9 Day(s) or more 10

SGD 13.17

1 Piece(s) 9 Day(s) or more 12

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Socket and reducer Applicable Fluid Compressed Air (Including Vacuum)
Body Material Polyacetal Application Standard/Mini Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Sockets, Reducers Y Connector Operating Temperature(°C) -5::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)