(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Touch Connector FUJI, Male Run Tee

Touch Connector FUJI, Male Run Tee

One-touch fittings with a rotation lock ring to prevent rotation out of the tube. Male run tee; select from a metal or plastic body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4-01RT
4-02RT
4-M5RT
6-01RT
6-02RT
6-03RT
6-M5RT
8-01RT
8-02RT
8-03RT
10-01RT
10-02RT
10-03RT
10-04RT
12-02RT
12-03RT
12-04RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Ordering Code

SGD 8.02

1 Piece(s) 9 Day(s) or more 4R1/8-

SGD 7.77

1 Piece(s) 9 Day(s) or more 4R1/4-

SGD 11.90

1 Piece(s) 9 Day(s) or more 4M5X0.8-

SGD 9.35

1 Piece(s) 9 Day(s) or more 6R1/8808-3689

SGD 9.35

1 Piece(s) 9 Day(s) or more 6R1/4808-3708

SGD 13.98

1 Piece(s) 9 Day(s) or more 6R3/8808-3698

SGD 12.92

1 Piece(s) 9 Day(s) or more 6M5X0.8808-3748

SGD 14.49

1 Piece(s) 9 Day(s) or more 8R1/8-

SGD 10.08

1 Piece(s) 9 Day(s) or more 8R1/4-

SGD 10.22

1 Piece(s) 9 Day(s) or more 8R3/8-

SGD 16.33

1 Piece(s) 9 Day(s) or more 10R1/8-

SGD 11.25

1 Piece(s) 9 Day(s) or more 10R1/4-

SGD 11.25

1 Piece(s) 9 Day(s) or more 10R3/8-

SGD 16.86

1 Piece(s) 9 Day(s) or more 10R1/2-

SGD 16.86

1 Piece(s) 9 Day(s) or more 12R1/4-

SGD 11.69

1 Piece(s) 9 Day(s) or more 12R3/8-

SGD 12.42

1 Piece(s) 9 Day(s) or more 12R1/2-

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Branch Applicable Fluid Compressed Air (Including Vacuum)
Body Material Zinc Alloy Application Standard/Mini Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Branch Connection Male Run Tee Operating Temperature(°C) -5::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)