(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Terrapin Connector, Display Ring【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
4CP-BK
4CP-LB
4CP-R
4CP-W
4CP-Y
6CP-BK
6CP-LB
6CP-R
6CP-W
6CP-Y
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSO.D.
(φ)
Color

SGD 26.09

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 104Black

SGD 26.09

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104Blue

SGD 26.09

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104Red

SGD 26.09

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104White

SGD 17.98

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104Yellow

SGD 26.09

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 106Black

SGD 26.09

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 106Blue

SGD 26.09

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 106Red

SGD 17.98

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 106White

SGD 17.98

100 Pieces Per Package

1 Pack(s) 9 Day(s) or more 106Yellow

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Display Ring Material C3604 (Brass)
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)