(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drainage Screw Fitting 90° Y

Drainage Screw Fitting 90° Y

Working fluids are sewage, effluents, ventilated air, and rainwater. The materials, shapes, dimensions, and precision conform to the Japanese Industrial Standard (JIS B 2303 Screwed drainage fittings).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DGST-32A
DGST-40A
DGST-40X32A
DGST-50A
DGST-50X32A
DGST-50X40A
DGST-65A
DGST-65X32A
DGST-65X40A
DGST-65X50A
DGST-80A
DGST-80X32A
DGST-80X40A
DGST-80X50A
DGST-80X65A
DGST-100A
DGST-100X40A
DGST-100X50A
DGST-100X65A
DGST-100X80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 21.53

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)----

SGD 21.53

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)----

SGD 21.53

1 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter1 1/2B(40A)Rc1 1/4B(32A)Rc1 1/2B(40A)

SGD 30.77

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)----

SGD 30.77

1 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter2B(50A)Rc1 1/4B(32A)Rc2B(50A)

SGD 30.77

1 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter2B(50A)Rc1 1/2B(40A)Rc2B(50A)

SGD 47.55

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)----

SGD 47.55

15 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc1 1/4B(32A)Rc2 1/2B(65A)

SGD 47.55

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc1 1/2B(40A)Rc2 1/2B(65A)

SGD 47.55

1 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc2B(50A)Rc2 1/2B(65A)

SGD 75.85

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type3B(80A)----

SGD 75.85

12 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3B(80A)Rc1 1/4B(32A)Rc3B(80A)

SGD 75.85

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3B(80A)Rc1 1/2B(40A)Rc3B(80A)

SGD 75.85

1 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter3B(80A)Rc2B(50A)Rc3B(80A)

SGD 75.85

9 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3B(80A)Rc2 1/2B(65A)Rc3B(80A)

SGD 135.54

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type4B(100A)----

SGD 135.54

6 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter4B(100A)Rc1 1/2B(40A)Rc4B(100A)

SGD 135.54

4 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter4B(100A)Rc2B(50A)Rc4B(100A)

SGD 135.54

4 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter4B(100A)Rc2 1/2B(65A)Rc4B(100A)

SGD 135.54

4 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter4B(100A)Rc3B(80A)Rc4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket with Cleaning Port Material Steel Connection Thread Type M1 Rc
Applicable Fluid Water / Air Type Fitting Max. Operating Pressure(MPa) 0.35
Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)