(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drainage Screw Fitting, 90°, Large Bend Elbow

Drainage Screw Fitting, 90°, Large Bend Elbow

Works with sewage, effluents, ventilated air, and rainwater. Materials, shape, dimensions, and precision conform to Japanese Industrial Standard JIS B 2303 (screwed drainage fittings).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DGLL-32A
DGLL-40A
DGLL-50A
DGLL-50X40A
DGLL-65A
DGLL-65X50A
DGLL-80A
DGLL-100A
DGLL-100X80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 26.62

50 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)--

SGD 26.62

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--

SGD 34.72

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--

SGD 34.72

20 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter2B(50A)Rc1 1/2B(40A)

SGD 51.51

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)--

SGD 51.51

16 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc2B(50A)

SGD 78.87

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type3B(80A)--

SGD 169.11

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type4B(100A)--

SGD 169.11

5 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter4B(100A)Rc3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Y-Branch Elbow Material Steel Connection Thread Type M1 Rc
Applicable Fluid Water / Air Type Fitting Max. Operating Pressure(MPa) 0.35
Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)