(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Drainage Screw Fitting 90° Elbow

Drainage Screw Fitting 90° Elbow

Works with sewage, effluents, ventilated air, and rainwater. Materials, shape, dimensions, and precision conform to Japanese Industrial Standard JIS B 2303 (screwed drainage fittings).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DGL-32A
DGL-40A
DGL-40X32A
DGL-50A
DGL-50X40A
DGL-65A
DGL-65X50A
DGL-80A
DGL-80X50A
DGL-80X65A
DGL-100A
DGL-100X80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 13.49

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)--

SGD 13.49

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--

SGD 13.49

50 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter1 1/2B(40A)Rc1 1/4B(32A)

SGD 18.96

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--

SGD 18.96

25 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter2B(50A)Rc1 1/2B(40A)

SGD 29.06

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)--

SGD 29.06

25 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc2B(50A)

SGD 42.46

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type3B(80A)--

SGD 42.46

20 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter3B(80A)Rc2B(50A)

SGD 42.46

20 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter3B(80A)Rc2 1/2B(65A)

SGD 74.91

1 Piece(s) 5 Day(s) or more Screw⇔Screw Same Diameter・Different Type4B(100A)--

SGD 74.91

9 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter4B(100A)Rc3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Steel Connection Thread Type M1 Rc
Applicable Fluid Water / Air Type Fitting Max. Operating Pressure(MPa) 0.35
Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)