(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Fitting with Sealant, WS Fitting, Embedded Flange

Pipe Fitting with Sealant, WS Fitting, Embedded Flange

Fitting screws are coated with fluororesin pre-coated sealant. No need to wrap sealing tape around the threaded section of connecting pipes for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, reducing piping work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WS-F-15A
WS-F-20A
WS-F-25A
WS-F-32A
WS-F-40A
WS-F-50A
WS-F-65A
WS-F-80A
WS-F-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 21.97

1 Piece(s) 9 Day(s) or more 1/2B(15A)

SGD 23.38

1 Piece(s) 6 Day(s) or more 3/4B(20A)

SGD 24.90

1 Piece(s) 6 Day(s) or more 1B(25A)

SGD 36.30

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)

SGD 39.06

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)

SGD 45.60

1 Piece(s) 6 Day(s) or more 2B(50A)

SGD 82.74

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)

SGD 91.97

1 Piece(s) 6 Day(s) or more 3B(80A)

SGD 133.97

1 Piece(s) 6 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Set flange Connection Type Flange Material FCMB27-05
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Hot zinc plating Operating Temperature Range(°C) 0::60
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Sealants Fluororesin sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)