(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Fitting with Sealant WS Fitting Cap

Pipe Fitting with Sealant WS Fitting Cap

The female fitting screws are coated with a fluororesin pre-coat sealant. Wrapping sealing tape around the male threaded section of connecting pipes is not required for nominal 4B or below. The fluorine-based sealant has a lubricating effect, and therefore reduces the burden of piping work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WS-BCA-15A
WS-BCA-20A
WS-BCA-25A
WS-BCA-32A
WS-BCA-40A
WS-BCA-50A
WS-BCA-65A
WS-BCA-80A
WS-BCA-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 3.94

1 Piece(s) 9 Day(s) or more 1/2B(15A)

SGD 4.57

1 Piece(s) 6 Day(s) or more 3/4B(20A)

SGD 5.45

1 Piece(s) 6 Day(s) or more 1B(25A)

SGD 7.62

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)

SGD 8.72

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)

SGD 11.57

1 Piece(s) 6 Day(s) or more 2B(50A)

SGD 19.03

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)

SGD 26.41

1 Piece(s) 6 Day(s) or more 3B(80A)

SGD 56.33

1 Piece(s) 6 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material FCMB27-05
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Hot zinc plating Operating Temperature Range(°C) 0::60
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Band Presence
Sealants Fluororesin sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)