(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe End Anti-Corrosion Pipe Fitting Female Adapter Socket with Anti-Corrosion Screw

Pipe End Anti-Corrosion Pipe Fitting Female Adapter Socket with Anti-Corrosion Screw

Demonstrates excellent anticorrosive performance. The integral molded polyolefin resin internal core conceals the inner thread and the exposed steel section of the lining steel tube end from the fluid. This integral molded design makes it easier to manage construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWK-ZFRS-20X15A
PQWK-ZFS-15A
PQWK-ZFS-20A
PQWK-ZFS-25A
PQWK-ZFS-32A
PQWK-ZFS-40A
PQWK-ZFS-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 17.73

1 Piece(s) 9 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1/2B(15A)

SGD 19.82

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)--

SGD 22.67

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

SGD 28.10

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--

SGD 37.14

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)--

SGD 54.26

1 Piece(s) 9 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--

SGD 61.25

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--

Loading...

  1. 1

Basic Information

Material Steel Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Paint
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)