(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe End Corrosion-Proof Pipe Fitting, 45° Elbow

Pipe End Corrosion-Proof Pipe Fitting, 45° Elbow

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWKBL45-15A
PQWKBL45-20A
PQWKBL45-25A
PQWKBL45-32A
PQWKBL45-40A
PQWKBL45-50A
PQWKBL45-65A
PQWKBL45-80A
PQWKBL45-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 4.74

1 Piece(s) 9 Day(s) or more 1/2B(15A)

SGD 5.09

1 Piece(s) 8 Day(s) or more 3/4B(20A)

SGD 6.78

1 Piece(s) 8 Day(s) or more 1B(25A)

SGD 9.26

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)

SGD 12.18

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)

SGD 16.77

1 Piece(s) 9 Day(s) or more 2B(50A)

SGD 35.69

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)

SGD 48.45

1 Piece(s) 9 Day(s) or more 3B(80A)

SGD 79.83

1 Piece(s) 9 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence Band No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)