(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Fitting Ball Valve for Stainless Steel Piping

Mechanical Fitting Ball Valve for Stainless Steel Piping

A mechanical tube fitting developed for stainless steel pipes. Highly reliable, it takes advantage of stainless steel's strength and light weight to provide superb corrosion and heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VZB-13
VZB-13H
VZB-20
VZB-20H
VZB-25
VZB-25H
VZB-30
VZB-30H
VZB-40
VZB-40H
VZB-50
VZB-50H
VZB-60
VZB-60H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Height H
(mm)
Handle color Nominal Designation (Su)

SGD 128.24

1 Piece(s) 6 Day(s) or more 15.8815.888380Green13

SGD 128.24

1 Piece(s) 6 Day(s) or more 15.8815.888380Red13

SGD 148.88

1 Piece(s) 6 Day(s) or more 22.2222.228382Green20

SGD 148.88

1 Piece(s) 6 Day(s) or more 22.2222.228382Red20

SGD 174.45

1 Piece(s) 6 Day(s) or more 28.5828.589098Green25

SGD 174.45

1 Piece(s) 6 Day(s) or more 28.5828.589098Red25

SGD 193.63

1 Piece(s) 6 Day(s) or more 3434103101Green30

SGD 193.63

1 Piece(s) 6 Day(s) or more 3434103101Red30

SGD 227.89

1 Piece(s) 6 Day(s) or more 42.7042.70110106Green40

SGD 227.89

1 Piece(s) 6 Day(s) or more 42.7042.70110106Red40

SGD 291.29

1 Piece(s) 6 Day(s) or more 48.6048.60126115Green50

SGD 291.29

1 Piece(s) 6 Day(s) or more 48.6048.60126115Red50

SGD 399.76

1 Piece(s) 6 Day(s) or more 60.560.5137123Green60

SGD 399.76

1 Piece(s) 6 Day(s) or more 60.560.5137123Red60

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water
Ball Valve Type Full Bore Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint
Handle Shape Lever Operating Temperature Range(°C) 0::100 Operating Pressure Range(MPa) 0::1
Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)