(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Damper, TD90

Rotary Damper, TD90

[Features]
· Prevents finger pinching (cover assist device).
· Easy installation, can be retrofitted (processing on the cover side not required).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TD90B1-50K GOLD

Part Number
TD90B1-50K GOLD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 100.63

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Type Rotary shape Operating Environment Standard Body Material Resin
Main Body Surface Treatment No Additional Function With Damper Opening Angle θ(deg) 120
Mounting Method Screw Mounting Screw Hole Type Round hole Allowable Torque(1 use)(N·m) 4.90
Braking Direction CCW(L)

Please check the type/dimensions/specifications of the part TD90B1-50K GOLD in the Rotary Damper, TD90 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)