(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S/SS (All Stainless Steel Bearing)

S/SS (All Stainless Steel Bearing)

A bearing in which stainless steel is used for the outer race, inner race and ball.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
S-16-SHS8-304-GN
S-26-SHS9-304-GN
S-28-SHS12-304-GN
S-28-SHS15-304-GN
SS-22-SBS2
SS-30-SBS0.5
SS-30-SBS6-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width W
(mm)
Retainer Type Mounting Type Thread Part (Seating Height)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)

SGD 52.99

1 Piece(s) 4 Day(s) or more 10Open Type8164PunchingInner Wheel Hole(Standard Type)--

SGD 52.95

1 Piece(s) 56 Day(s) or more 10Open Type9268PunchingInner Wheel Hole(Standard Type)--

SGD 57.37

1 Piece(s) 4 Day(s) or more 10Open Type12288PunchingInner Wheel Hole(Standard Type)--

SGD 57.37

1 Piece(s) 4 Day(s) or more 10Open Type15287PunchingInner Wheel Hole(Standard Type)--

SGD 13.84

1 Piece(s) 4 Day(s) or more 10Double Shielded-227NoScrew Shaft2.08.0

SGD 21.36

1 Piece(s) 4 Day(s) or more 10Open Type-307NoScrew Shaft0.58.0

SGD 21.36

1 Piece(s) 4 Day(s) or more 10Double Shielded-307NoScrew Shaft6.012.0

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Outer Race, Inner Race Material Stainless Steel Outer Ring Type Flat
Max. Allowable Rotational Speed(rpm) 300 Specifications, Environment Standard / Water Resistance / Non-Magnetic / Anti-rust Load Direction Radial
Number of Raceway Ring Rows Single Row Size Standards Metric System The material of a ball Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)