(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
*The CAD data for this series is being revised. It will be available as soon as modifications are complete.
[Features]
· The pen-type main unit features a vacuum pad and vacuum generator within .
· Connect the tube (ø4 ㎜) and supply compressed air (0.5MPa). Then, a vacuum is formed via hole or button control, and the work piece is adhered.
· Two types with different characteristics are available. The VTB type has a built-in valve that only lets air flow during use, keeping noise down and conserving energy. The VTA type has no valve, keeping it inexpensive.
· An anti static type, ideal for assembly processes where the presence of static electricity is an issue, is also now available.
• Two types of pad holder shape are also available.
• In addition to the conventional R type, a straight type has also been added to the product line. Choose the one that fits the job.
Japanese Only
Part Number
Configured Part Number is shown.
VTA-EG-4RE-H
Model code | Pad O.D. ød | A | B | F | Weight (g) |
---|---|---|---|---|---|
VTA-[2]-1R[3]-[4]-[5] | 1 | 8 | 184.4 | 64.4 | 22 |
VTA-[2]-2R[3]-[4]-[5] | 2 | 8 | 183.4 | 63.4 | 22 |
VTA-[2]-4R[3]-[4]-[5] | 4 | 8 | 183.7 | 63.7 | 22 |
VTA-[2]-6R[3]-[4]-[5] | 6 | 11 | 190.8 | 70.8 | 23 |
VTA-[2]-8R[3]-[4]-[5] | 8 | 9.5 | 189.3 | 69.3 | 23 |
Units: mm
*[2]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[3]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[4]: Replaced with Type of pad holder code. Refer to the catalog for details.
*[5]: Replaced with “H” for a body fixing holder.
Part Number |
---|
VTA-EG-4RE-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 53.50 | 1 Piece(s) | 4 Day(s) or more |
Loading...
Pad Type | Standard | Pad Shape | General Shape | Mounting Method | Insertion Type |
---|---|---|---|---|---|
Environment | Standard / Static electricity diffusion | Material | Rubber-based | Color | Black |
Operating Temperature Range(°C) | 0::60 | Vacuum Level | 90 | Outer Diameter d(φ) | 4 |
Full length B(mm) | 183.7 | Pad Holder Shape | R | Bolt For Fixing Main Body | Presence |
Please check the type/dimensions/specifications of the part VTA-EG-4RE-H in the Vacuum Pad, Air Pincette, Anti-Static Type, without Valve series.
How can we improve?
How can we improve?