(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TechMet B Bushing (TCB)

TechMet B Bushing (TCB)

Serviceable without the need for lubrication. Features superior dimensional stability, mechanical strength, and thermal conductivity with a thin, lightweight, and compact design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TCB-0505
TCB-0508
TCB-0605
TCB-0606
TCB-0610
TCB-0806
TCB-0810
TCB-0812
TCB-1010
TCB-1208
TCB-1210
TCB-1415
TCB-1510
TCB-1515
TCB-1607
TCB-1620
TCB-1810
TCB-1820
TCB-2010
TCB-2015
TCB-2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
L
(mm)

SGD 2.50

1 Piece(s) 7 Day(s) or more 10575

SGD 2.50

1 Piece(s) 7 Day(s) or more -578

SGD 2.50

1 Piece(s) 7 Day(s) or more -685

SGD 2.50

1 Piece(s) 7 Day(s) or more -686

SGD 2.50

1 Piece(s) 7 Day(s) or more -6810

SGD 3.05

1 Piece(s) 7 Day(s) or more -8106

SGD 3.05

1 Piece(s) 7 Day(s) or more -81010

SGD 3.05

1 Piece(s) 4 Day(s) or more -81012

SGD 3.07

1 Piece(s) 7 Day(s) or more -101210

SGD 3.07

1 Piece(s) 7 Day(s) or more -12148

SGD 3.07

1 Piece(s) 7 Day(s) or more 10121410

SGD 3.78

1 Piece(s) 7 Day(s) or more -141615

SGD 3.49

1 Piece(s) 7 Day(s) or more 10151710

SGD 3.92

1 Piece(s) 7 Day(s) or more 10151715

SGD 3.78

1 Piece(s) 4 Day(s) or more 1016187

SGD 5.24

1 Piece(s) 7 Day(s) or more 10161820

SGD 4.80

1 Piece(s) 6 Day(s) or more 10182010

SGD 5.53

1 Piece(s) 9 Day(s) or more 10182020

SGD 6.31

1 Piece(s) 7 Day(s) or more -202310

SGD 6.75

1 Piece(s) 7 Day(s) or more 10202315

SGD 6.98

1 Piece(s) 7 Day(s) or more 10202320

Loading...

  1. 1

Basic Information

Type Straight Type Multi-Layer LF PTFE Resin (Polytetrafluoroethylene) and having back metal Operating Environment Standard
Lubrication Non-Lubricated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)